McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 12 S
Part #:5451210000
Catalog #:MR 12 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 0.7500 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outside Diameter (in): | 1.25 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 5,400 lb |
| Sealed: | Sealed - One Side | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed [Max] Grease (RPM): | 5,100 rpm |
| Dynamic Load Rating (lb): | 4,990 lb | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Related Inner Ring: | MI 8 | Precision Rating: | RBEC-1 |
| Separable: | Nonseparable | Enclosure: | Sealed One Side |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064990 | Weight: | 0.15 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

