McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 12 SRS
Part #:5451220000
Catalog #:MR 12 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.7500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Radial Clearance: | Normal | Misalignment: | No |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed [Max] Oil (RPM): | 5,100 rpm | Platform: | Cagerol Bearing |
| Sealed: | Sealed - Both Sides | Speed [Max] Grease (RPM): | 2,550 rpm |
| Dynamic Load Rating (lb): | 4,990 lb | Static Load Rating (lb): | 5,400 lb |
| Flanges: | No flange | Lubrication Hole Type: | Lubrication groove and hole |
| Related Inner Ring: | MI 8 | Precision Rating: | RBEC-1 |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065003 | Weight: | 0.15 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

