McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 12 SS
Part #:5451230000
Catalog #:MR 12 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.7500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outside Diameter (in): | 1.25 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Dynamic Load Rating (lb): | 4,990 lb | Platform: | Cagerol Bearing |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 2,550 rpm |
| Speed [Max] Oil (RPM): | 5,100 rpm | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Static Load Rating (lb): | 5,400 lb |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Related Inner Ring: | MI 8 | Flanges: | No flange |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065010 | Weight: | 0.18 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

