McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 14 S
Part #:5451410000
Catalog #:MR 14 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 0.8750 in |
| Outside Diameter (in): | 1.375 in | Outer Width (in): | 1 in |
| Radial Lub Hole Diameter (in): | 0.08 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Number of Rows: | 1 | Misalignment: | No |
| Speed [Max] Grease (RPM): | 4,400 rpm | Platform: | Cagerol Bearing |
| Static Load Rating (lb): | 6,000 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | Sealed - One Side |
| Dynamic Load Rating (lb): | 5,280 lb | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Related Inner Ring: | MI 10 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Sealed One Side | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065164 | Weight: | 0.19 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

