McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 16 S
Part #:5451610000
Catalog #:MR 16 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 1.5 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Misalignment: | No | Radial Clearance: | Normal |
| Static Load Rating (lb): | 7,100 lb | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,900 rpm | Sealed: | Sealed - One Side |
| Speed [Max] Oil (RPM): | 3,800 rpm | Platform: | Cagerol Bearing |
| Dynamic Load Rating (lb): | 5,840 lb | Full Complement/Caged: | Caged |
| Related Inner Ring: | MI 12 | Flanges: | No flange |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Separable: | Nonseparable | Enclosure: | Sealed One Side |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065393 | Weight: | 0.18 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

