McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 16 SRS
Part #:5451620000
Catalog #:MR 16 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outside Diameter (in): | 1.5 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Duplexing: | No | Speed [Max] Grease (RPM): | 3,800 rpm |
| Static Load Rating (lb): | 7,100 lb | Dynamic Load Rating (lb): | 5,840 lb |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Platform: | Cagerol Bearing | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 12 |
| Separable: | Nonseparable | Enclosure: | Sealed Both Sides |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065409 | Weight: | 0.21 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

