McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 16 SS
Part #:5451630000
Catalog #:MR 16 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outside Diameter (in): | 1.5 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Number of Rows: | 1 |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Static Load Rating (lb): | 7,100 lb | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 5,840 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 3,800 rpm | Related Inner Ring: | MI 12 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Enclosure: | Sealed Both Sides | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065416 | Weight: | 0.21 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

