McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 16 RS
Part #:5451640000
Catalog #:MR 16 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.5 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Speed [Max] Oil (RPM): | 3,800 rpm | Speed [Max] Grease (RPM): | 1,900 rpm |
| Full Complement/Caged: | Caged | Sealed: | Sealed - One Side |
| Duplexing: | No | Static Load Rating (lb): | 7,100 lb |
| Dynamic Load Rating (lb): | 5,840 lb | Platform: | Cagerol Bearing |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Related Inner Ring: | MI 12 | Flanges: | No flange |
| Enclosure: | Sealed One Side | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065447 | Weight: | 0.20 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

