McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 16 RSS
Part #:5451650000
Catalog #:MR 16 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1 in | Outside Diameter (in): | 1.5 in |
| Radial Lub Hole Diameter (in): | 0.08 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Static Load Rating (lb): | 7,100 lb | Sealed: | Sealed - Both Sides |
| Platform: | Cagerol Bearing | Speed [Max] Oil (RPM): | 3,800 rpm |
| Dynamic Load Rating (lb): | 5,840 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 1,900 rpm |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 12 |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065454 | Weight: | 0.21 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

