McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 18 S
Part #:5451810000
Catalog #:MR 18 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.1250 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 1.625 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Speed [Max] Oil (RPM): | 3,400 rpm | Speed [Max] Grease (RPM): | 1,700 rpm |
| Static Load Rating (lb): | 12,200 lb | Dynamic Load Rating (lb): | 8,720 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Cagerol Bearing | Sealed: | Sealed - One Side |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Flanges: | No flange | Related Inner Ring: | MI 14 |
| Separable: | Nonseparable | Enclosure: | Sealed One Side |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065621 | Weight: | 0.68 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

