McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 18 RSS
Part #:5451850000
Catalog #:MR 18 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.1250 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 1.625 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Seal Type: | Rubber Lip | Radial Clearance: | Normal |
| Dynamic Load Rating (lb): | 8,720 lb | Static Load Rating (lb): | 12,200 lb |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed [Max] Grease (RPM): | 3,400 rpm |
| Sealed: | Sealed - Both Sides | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 14 |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065690 | Weight: | 0.29 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

