McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 20 RS
Part #:5452040000
Catalog #:MR 20 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 1.75 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Radial Clearance: | Normal |
| Dynamic Load Rating (lb): | 9,020 lb | Duplexing: | No |
| Static Load Rating (lb): | 13,100 lb | Full Complement/Caged: | Caged |
| Sealed: | Sealed - One Side | Platform: | Cagerol Bearing |
| Speed [Max] Oil (RPM): | 3,050 rpm | Speed [Max] Grease (RPM): | 1,500 rpm |
| Lubrication Hole Type: | Lubrication groove and hole | Precision Rating: | RBEC-1 |
| Flanges: | No flange | Related Inner Ring: | MI 16 |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed One Side | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065898 | Weight: | 0.22 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

