McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 20 RSS
Part #:5452050000
Catalog #:MR 20 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.2500 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 1.75 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Platform: | Cagerol Bearing | Speed [Max] Grease (RPM): | 3,050 rpm |
| Dynamic Load Rating (lb): | 9,020 lb | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 13,100 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Related Inner Ring: | MI 16 |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Sealed Both Sides | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065928 | Weight: | 0.31 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

