McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 22 S
Part #:5452210000
Catalog #:MR 22 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.3750 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 1.875 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Seal Type: | Rubber Lip | Radial Clearance: | Normal |
| Number of Rows: | 1 | Bore Type: | Straight |
| Duplexing: | No | Platform: | Cagerol Bearing |
| Dynamic Load Rating (lb): | 9,640 lb | Speed [Max] Grease (RPM): | 2,800 rpm |
| Sealed: | Sealed - One Side | Static Load Rating (lb): | 14,700 lb |
| Full Complement/Caged: | Caged | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Related Inner Ring: | MI 17 |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Enclosure: | Sealed One Side | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066062 | Weight: | 0.73 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

