McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 24 RS
Part #:5452440000
Catalog #:MR 24 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.5000 in |
| Outside Diameter (in): | 2.0625 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Static Load Rating (lb): | 15,500 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 2,550 rpm | Dynamic Load Rating (lb): | 10,300 lb |
| Sealed: | Sealed - One Side | Lubrication Hole Type: | Lubrication Groove & Hole |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 19 |
| Separable: | Nonseparable | Enclosure: | Sealed One Side |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066390 | Weight: | 0.38 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

