McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 24 RSS
Part #:5452450000
Catalog #:MR 24 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5000 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 2.0625 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Misalignment: | No |
| Speed [Max] Grease (RPM): | 2,550 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 15,500 lb | Sealed: | Sealed - Both Sides |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Dynamic Load Rating (lb): | 10,300 lb | Related Inner Ring: | MI 19 |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066437 | Weight: | 0.42 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

