McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 26 S
Part #:5452610000
Catalog #:MR 26 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.6250 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1.25 in |
| Outside Diameter (in): | 2.1875 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Misalignment: | No |
| Static Load Rating (lb): | 16,400 lb | Speed [Max] Grease (RPM): | 2,350 rpm |
| Sealed: | Sealed - One Side | Duplexing: | No |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 10,600 lb | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 21 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Component Type: | Outer race only | Enclosure: | Sealed One Side |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066550 | Weight: | 0.41 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

