McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 26 S PD
Part #:5452610973
Catalog #:MR 26 S PD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6250 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outside Diameter (in): | 2.1875 in | Outer Width (in): | 1.25 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Misalignment: | No | Radial Clearance: | Normal |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Duplexing: | No | Dynamic Load Rating (lb): | 10,600 lb |
| Full Complement/Caged: | Caged | Sealed: | Sealed - One Side |
| Platform: | Cagerol Bearing | Speed [Max] Grease (RPM): | 2,350 rpm |
| Static Load Rating (lb): | 16,400 lb | Related Inner Ring: | MI 21 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed One Side | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166097332 | Weight: | 0.40 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

