McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 28 SS
Part #:5452830000
Catalog #:MR 28 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.7500 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1.25 in |
| Outside Diameter (in): | 2.3125 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Number of Rows: | 1 | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Radial Clearance: | Normal | Misalignment: | No |
| Duplexing: | No | Dynamic Load Rating (lb): | 11,200 lb |
| Speed [Max] Grease (RPM): | 2,180 rpm | Full Complement/Caged: | Caged |
| Platform: | Cagerol Bearing | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 18,100 lb | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 22 ,MI 23, MI 24 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066796 | Weight: | 0.47 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

