McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 28 RS
Part #:5452840000
Catalog #:MR 28 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.7500 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 2.3125 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Sealed: | Sealed - One Side | Static Load Rating (lb): | 18,100 lb |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Dynamic Load Rating (lb): | 11,200 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 2,180 rpm | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Related Inner Ring: | MI 22, MI 23, MI 24 | Precision Rating: | RBEC-1 |
| Enclosure: | Sealed One Side | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066826 | Weight: | 0.43 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

