McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 28 RSS
Part #:5452850000
Catalog #:MR 28 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.7500 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outside Diameter (in): | 2.3125 in | Outer Width (in): | 1.25 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Dynamic Load Rating (lb): | 11,200 lb | Platform: | Cagerol Bearing |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,500 rpm | Speed [Max] Oil (RPM): | 3,050 rpm |
| Sealed: | Sealed - Both Sides | Static Load Rating (lb): | 18,100 lb |
| Related Inner Ring: | MI 23, MI 24 | Lubrication Hole Type: | Lubrication groove and hole |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Enclosure: | Sealed Both Sides | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066833 | Weight: | 0.48 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

