McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 30 SRS
Part #:5453020000
Catalog #:MR 30 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.8750 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 2.4375 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 1,000 rpm |
| Static Load Rating (lb): | 19,000 lb | Sealed: | Sealed - Both Sides |
| Speed [Max] Oil (RPM): | 2,040 rpm | Dynamic Load Rating (lb): | 11,400 lb |
| Duplexing: | No | Platform: | Cagerol Bearing |
| Related Inner Ring: | MI 25 4 S | Lubrication Hole Type: | Lubrication groove and hole |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067038 | Weight: | 0.52 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

