McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 30 RSS
Part #:5453050000
Catalog #:MR 30 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.8750 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.4375 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Static Load Rating (lb): | 19,000 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 2,000 rpm | Sealed: | Sealed - Both Sides |
| Platform: | Cagerol Bearing | Dynamic Load Rating (lb): | 11,400 lb |
| Duplexing: | No | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 25 4S |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067076 | Weight: | 0.49 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

