McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 32 S
Part #:5453210000
Catalog #:MR 32 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.5625 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Number of Rows: | 1 | Bore Type: | Straight |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Static Load Rating (lb): | 20,700 lb | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 12,000 lb | Sealed: | Sealed - One Side |
| Speed [Max] Grease (RPM): | 1,900 rpm | Duplexing: | No |
| Platform: | Cagerol Bearing | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Related Inner Ring: | MI 25 |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067205 | Weight: | 0.54 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

