McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 32 SRS
Part #:5453220000
Catalog #:MR 32 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 2 in |
| Outside Diameter (in): | 2.5625 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Bore Type: | Straight | Misalignment: | No |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Dynamic Load Rating (lb): | 12,000 lb | Duplexing: | No |
| Static Load Rating (lb): | 20,700 lb | Speed [Max] Grease (RPM): | 950 rpm |
| Platform: | Cagerol Bearing | Speed [Max] Oil (RPM): | 1,900 rpm |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Flanges: | No flange | Related Inner Ring: | MI 25 |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067212 | Weight: | 0.50 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

