McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 36 S
Part #:5453610000
Catalog #:MR 36 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 2.2500 in |
| Outer Width (in): | 1.75 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Speed [Max] Grease (RPM): | 1,700 rpm | Full Complement/Caged: | Caged |
| Sealed: | Sealed - One Side | Duplexing: | No |
| Dynamic Load Rating (lb): | 22,400 lb | Static Load Rating (lb): | 39,100 lb |
| Platform: | Cagerol Bearing | Related Inner Ring: | MI 28, MI 30 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Component Type: | Outer race only | Enclosure: | Sealed One Side |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067403 | Weight: | 1.06 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

