McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 36 SRS
Part #:5453620000
Catalog #:MR 36 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.2500 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outer Width (in): | 1.75 in |
| Outside Diameter (in): | 3 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Speed [Max] Grease (RPM): | 1,700 rpm | Platform: | Cagerol Bearing |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 22,400 lb | Duplexing: | No |
| Static Load Rating (lb): | 39,100 lb | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 28, MI 30 | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Nonseparable | Enclosure: | Sealed Both Sides |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067427 | Weight: | 1.15 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

