McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 40 RS
Part #:5454040000
Catalog #:MR 40 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.5000 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outside Diameter (in): | 3.25 in |
| Outer Width (in): | 1.75 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Misalignment: | No | Bore Type: | Straight |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 23,400 lb | Duplexing: | No |
| Static Load Rating (lb): | 42,900 lb | Sealed: | Sealed - One Side |
| Speed [Max] Oil (RPM): | 1,530 rpm | Speed [Max] Grease (RPM): | 750 rpm |
| Flanges: | No flange | Related Inner Ring: | MI 31, MI 32, MI 34 |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Component Type: | Outer race only | Enclosure: | Sealed One Side |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067663 | Weight: | 1.16 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

