McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 44 SS
Part #:5454430000
Catalog #:MR 44 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.7500 in | Housing & Shaft Fillet (in): | 0.08 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outside Diameter (in): | 3.5 in |
| Outer Width (in): | 1.75 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Misalignment: | No | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Duplexing: | No | Static Load Rating (lb): | 46,700 lb |
| Speed [Max] Oil (RPM): | 1,390 rpm | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 700 rpm | Dynamic Load Rating (lb): | 24,500 lb |
| Platform: | Cagerol Bearing | Sealed: | Sealed - Both Sides |
| Related Inner Ring: | MI 31, MI 32, MI 34 | Flanges: | No flange |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Enclosure: | Sealed Both Sides | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067878 | Weight: | 1.36 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

