McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 48 SS PD
Part #:5454830973
Catalog #:MR 48 SS PD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3 in |
| Outer Width (in): | 1.75 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3.75 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 1,270 rpm |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 52,300 lb |
| Speed [Max] Grease (RPM): | 635 rpm | Dynamic Load Rating (lb): | 26,100 lb |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Precision Rating: | RBEC-1 | Flanges: | No flange |
| Lubrication Hole Type: | Lubrication groove and hole | Enclosure: | Sealed Both Sides |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166068073 | Weight: | 1.35 LB |
| Packaged Length: | 3.87 IN | Packaged Width: | 1.87 IN |
| Packaged Height: | 3.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

