McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 48 RS
Part #:5454840000
Catalog #:MR 48 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3 in |
| Outer Width (in): | 1.75 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3.75 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 1 |
| Speed [Max] Grease (RPM): | 1,270 rpm | Platform: | Cagerol Bearing |
| Duplexing: | No | Sealed: | Sealed - One Side |
| Static Load Rating (lb): | 52,300 lb | Dynamic Load Rating (lb): | 26,100 lb |
| Full Complement/Caged: | Caged | Related Inner Ring: | MI 38, MI 39, MI 40 |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Separable: | Nonseparable | Enclosure: | Sealed One Side |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166068080 | Weight: | 1.36 LB |
| Packaged Length: | 3.87 IN | Packaged Width: | 1.87 IN |
| Packaged Height: | 3.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

