McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 10
Part #:5001000000
Catalog #:GR 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6250 in | Housing & Shaft Fillet (in): | 0.025 in |
| Outer Width (in): | 1 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.125 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Bore Type: | Straight | Misalignment: | No |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Duplexing: | No | Platform: | Guiderol Bearing |
| Speed [Max] Oil (RPM): | 9,600 rpm | Dynamic Load Rating (lb): | 4,700 lb |
| Sealed: | None | Static Load Rating (lb): | 9,100 lb |
| Full Complement/Caged: | Full Complement | Speed [Max] Grease (RPM): | 4,800 rpm |
| Related Inner Ring: | MI 6 | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061166 | Weight: | 0.58 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

