McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 12 N
Part #:5001260000
Catalog #:GR 12 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 0.7500 in |
| Outer Width (in): | 0.75 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.25 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Speed [Max] Oil (RPM): | 8,000 rpm | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Speed [Max] Grease (RPM): | 4,000 rpm |
| Dynamic Load Rating (lb): | 3,700 lb | Sealed: | None |
| Static Load Rating (lb): | 7,200 lb | Platform: | Guiderol Bearing |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 8 N, MI 9 N |
| Standard Met: | ABMA, ISO | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061401 | Weight: | 0.14 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

