McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 14
Part #:5001400000
Catalog #:GR 14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 0.8750 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 1.375 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Misalignment: | No | Seal Type: | Unsealed |
| Sealed: | None | Speed [Max] Oil (RPM): | 6,800 rpm |
| Full Complement/Caged: | Full Complement | Platform: | Guiderol Bearing |
| Static Load Rating (lb): | 12,800 lb | Speed [Max] Grease (RPM): | 3,400 rpm |
| Dynamic Load Rating (lb): | 5,700 lb | Duplexing: | No |
| Related Inner Ring: | MI 10 | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061449 | Weight: | 0.19 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

