McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 22 N
Part #:5002260000
Catalog #:GR 22 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.3750 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 1.875 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Misalignment: | No |
| Speed [Max] Grease (RPM): | 2,200 rpm | Dynamic Load Rating (lb): | 7,100 lb |
| Sealed: | None | Speed [Max] Oil (RPM): | 4,400 rpm |
| Full Complement/Caged: | Full Complement | Platform: | Guiderol Bearing |
| Duplexing: | No | Static Load Rating (lb): | 18,600 lb |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Related Inner Ring: | MI 18 N | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061982 | Weight: | 0.71 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.90 IN |
| Packaged Height: | 1.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

