McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 26 N
Part #:5002660000
Catalog #:GR 26 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.6250 in |
| Outside Diameter (in): | 2.1875 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Narrow | Cage Material: | No retainer |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Misalignment: | No |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 7,500 lb |
| Platform: | Guiderol Bearing | Static Load Rating (lb): | 21,700 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 3,700 rpm |
| Sealed: | None | Speed [Max] Grease (RPM): | 1,850 rpm |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Flanges: | No Flanges | Related Inner Ring: | MI 21 N |
| Standard Met: | ABMA, ISO | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062170 | Weight: | 0.40 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

