McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 30
Part #:5003000000
Catalog #:GR 30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.8750 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.4375 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Dynamic Load Rating (lb): | 10,450 lb | Speed [Max] Grease (RPM): | 1,600 rpm |
| Duplexing: | No | Static Load Rating (lb): | 34,600 lb |
| Speed [Max] Oil (RPM): | 3,200 rpm | Sealed: | None |
| Platform: | Guiderol Bearing | Full Complement/Caged: | Full Complement |
| Lubrication Hole Type: | Lubrication Groove & Hole | Related Inner Ring: | MI 25 4S |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Flanges: | No Flanges | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062323 | Weight: | 0.57 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.40 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

