McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 32 N
Part #:5003260000
Catalog #:GR 32 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.5625 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Series: | Narrow | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Bore Type: | Straight | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Duplexing: | No | Dynamic Load Rating (lb): | 8,000 lb |
| Speed [Max] Grease (RPM): | 1,500 rpm | Speed [Max] Oil (RPM): | 3,000 rpm |
| Static Load Rating (lb): | 26,700 lb | Full Complement/Caged: | Full Complement |
| Sealed: | None | Platform: | Guiderol Bearing |
| Related Inner Ring: | MI 26 N | Precision Rating: | RBEC-1 |
| Flanges: | No flange | Lubrication Hole Type: | Lubrication groove and hole |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Open | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062491 | Weight: | 0.47 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

