McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 40
Part #:5004000000
Catalog #:GR 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.5000 in |
| Outer Width (in): | 1.75 in | Outside Diameter (in): | 3.25 in |
| Radial Lub Hole Diameter (in): | 0.13 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Speed [Max] Grease (RPM): | 1,200 rpm | Sealed: | None |
| Static Load Rating (lb): | 66,800 lb | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Speed [Max] Oil (RPM): | 2,400 rpm |
| Dynamic Load Rating (lb): | 19,800 lb | Platform: | Guiderol Bearing |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Related Inner Ring: | MI 32, MI 34 | Flanges: | No flange |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Open | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062675 | Weight: | 1.40 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

