McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 40 N
Part #:5004060000
Catalog #:GR 40 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.5000 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outer Width (in): | 1.5 in | Outside Diameter (in): | 3.25 in |
| Radial Lub Hole Diameter (in): | 0.13 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Narrow |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Speed [Max] Grease (RPM): | 1,200 rpm | Full Complement/Caged: | Full Complement |
| Speed [Max] Oil (RPM): | 2,400 rpm | Platform: | Guiderol Bearing |
| Duplexing: | No | Static Load Rating (lb): | 54,500 lb |
| Sealed: | None | Dynamic Load Rating (lb): | 16,200 lb |
| Lubrication Hole Type: | Lubrication groove and hole | Related Inner Ring: | MI 32 N |
| Precision Rating: | RBEC-1 | Flanges: | No flange |
| Component Type: | Outer race only | Enclosure: | Open |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062750 | Weight: | 1.60 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

