McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 44 N
Part #:5004460000
Catalog #:GR 44 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.7500 in |
| Outer Width (in): | 1.5 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3.5 in |
Technical Specifications
| Series: | Narrow | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Dynamic Load Rating (lb): | 16,800 lb | Sealed: | None |
| Full Complement/Caged: | Full Complement | Speed [Max] Grease (RPM): | 1,100 rpm |
| Static Load Rating (lb): | 59,900 lb | Speed [Max] Oil (RPM): | 2,200 rpm |
| Duplexing: | No | Platform: | Guiderol Bearing |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 36 N |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062880 | Weight: | 1.29 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.20 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

