McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 60
Part #:5006000000
Catalog #:GR 60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 3.7500 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outside Diameter (in): | 4.75 in |
| Outer Width (in): | 2 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Misalignment: | No | Radial Clearance: | Normal |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Sealed: | None | Static Load Rating (lb): | 111,000 lb |
| Platform: | Guiderol Bearing | Speed [Max] Grease (RPM): | 1,300 rpm |
| Dynamic Load Rating (lb): | 29,300 lb | Speed [Max] Oil (RPM): | 1,600 rpm |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Related Inner Ring: | MI 52 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | RBEC-1 | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063245 | Weight: | 3.02 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

