McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 64
Part #:5006400000
Catalog #:GR 64
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4 in | Housing & Shaft Fillet (in): | 0.1 in |
| Outer Width (in): | 2 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outside Diameter (in): | 5 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Radial Clearance: | Normal | Misalignment: | No |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Full Complement | Sealed: | None |
| Static Load Rating (lb): | 119,000 lb | Speed [Max] Oil (RPM): | 1,500 rpm |
| Dynamic Load Rating (lb): | 30,900 lb | Duplexing: | No |
| Speed [Max] Grease (RPM): | 740 rpm | Platform: | Guiderol Bearing |
| Flanges: | No flange | Lubrication Hole Type: | Lubrication groove and hole |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 56 |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063313 | Weight: | 3.20 LB |
| Packaged Length: | 5.68 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 5.75 IN |

