McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 72
Part #:5007200000
Catalog #:GR 72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.5000 in | Housing & Shaft Fillet (in): | 0.1 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outside Diameter (in): | 6 in |
| Outer Width (in): | 2.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Radial Clearance: | Normal | Misalignment: | No |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Speed [Max] Grease (RPM): | 660 rpm | Static Load Rating (lb): | 145,000 lb |
| Duplexing: | No | Sealed: | None |
| Dynamic Load Rating (lb): | 43,400 lb | Full Complement/Caged: | Full Complement |
| Platform: | Guiderol Bearing | Speed [Max] Oil (RPM): | 1,330 rpm |
| Related Inner Ring: | MI 62 | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Enclosure: | Open | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063528 | Weight: | 6.61 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.34 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

