McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 80
Part #:5008000000
Catalog #:GR 80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 5 in |
| Outer Width (in): | 2.25 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outside Diameter (in): | 6.5 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Bore Type: | Straight | Misalignment: | No |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Sealed: | None | Speed [Max] Oil (RPM): | 1,200 rpm |
| Dynamic Load Rating (lb): | 48,800 lb | Platform: | Guiderol Bearing |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Speed [Max] Grease (RPM): | 600 rpm | Static Load Rating (lb): | 161,000 lb |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Related Inner Ring: | MI 64, MI 68 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Flanges: | No Flanges | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063559 | Weight: | 6.91 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.34 IN |
| Packaged Height: | 7.25 IN |

