McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 88 N
Part #:5008860000
Catalog #:GR 88 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 5.5000 in | Housing & Shaft Fillet (in): | 0.1 in |
| Outside Diameter (in): | 7 in | Outer Width (in): | 2.5 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Series: | Narrow | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Bore Type: | Straight | Misalignment: | No |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Sealed: | None | Platform: | Guiderol Bearing |
| Dynamic Load Rating (lb): | 60,700 lb | Speed [Max] Grease (RPM): | 545 rpm |
| Static Load Rating (lb): | 171,000 lb | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Speed [Max] Oil (RPM): | 1,090 rpm |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 72 N |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | RBEC-1 | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063597 | Weight: | 9.16 LB |
| Packaged Length: | 7.18 IN | Packaged Width: | 3.18 IN |
| Packaged Height: | 7.18 IN |

