McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 104 N
Part #:5010460000
Catalog #:GR 104 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.12 in | Bore Size (in): | 6.5000 in |
| Outer Width (in): | 2.5 in | Radial Lub Hole Diameter (in): | 0.25 in |
| Outside Diameter (in): | 8 in |
Technical Specifications
| Series: | Narrow | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Radial Clearance: | Normal | Misalignment: | No |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Sealed: | None | Full Complement/Caged: | Full Complement |
| Speed [Max] Grease (RPM): | 450 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 68,900 lb | Static Load Rating (lb): | 242,000 lb |
| Platform: | Guiderol Bearing | Speed [Max] Oil (RPM): | 930 rpm |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 88 N |
| Flanges: | No flange | Lubrication Hole Type: | Lubrication groove and hole |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063702 | Weight: | 10.27 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN |

