McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 124
Part #:5012400000
Catalog #:GR 124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 7.7500 in | Housing & Shaft Fillet (in): | 0.12 in |
| Radial Lub Hole Diameter (in): | 0.25 in | Outside Diameter (in): | 9.625 in |
| Outer Width (in): | 3 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Radial Clearance: | Normal | Misalignment: | No |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Dynamic Load Rating (lb): | 86,200 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 380 rpm | Static Load Rating (lb): | 355,000 lb |
| Speed [Max] Oil (RPM): | 770 rpm | Duplexing: | No |
| Platform: | Guiderol Bearing | Full Complement/Caged: | Full Complement |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Related Inner Ring: | MI 104 | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063719 | Weight: | 18.16 LB |
| Packaged Length: | 9.62 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.62 IN |

