McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 10 SRS
Part #:5001020000
Catalog #:GR 10 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.025 in | Bore Size (in): | 0.6250 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 1.125 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Bore Type: | Straight | Misalignment: | No |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Speed [Max] Grease (RPM): | 6,100 rpm | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 3,400 lb | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Static Load Rating (lb): | 6,400 lb |
| Platform: | Guiderol Bearing | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 6 |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061197 | Weight: | 0.17 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

