McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 10 RS
Part #:5001040000
Catalog #:GR 10 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.025 in | Bore Size (in): | 0.6250 in |
| Outer Width (in): | 1 in | Outside Diameter (in): | 1.125 in |
| Radial Lub Hole Diameter (in): | 0.08 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Radial Clearance: | Normal | Misalignment: | No |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Static Load Rating (lb): | 6,400 lb | Speed [Max] Grease (RPM): | 3,050 rpm |
| Full Complement/Caged: | Full Complement | Sealed: | Sealed - One Side |
| Duplexing: | No | Platform: | Guiderol Bearing |
| Dynamic Load Rating (lb): | 3,400 lb | Speed [Max] Oil (RPM): | 6,100 rpm |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 6 |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed One Side | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061258 | Weight: | 0.58 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 2.20 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

